C3C0:05 Average Calculation Velocity
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 0xC3C0 (Device)  | 
| 
									 Subindex  | 
									 0x05  | 
| 
									 Datatype  | 
									 ENUM (UINT4)  | 
| 
									 Min. Value  | 
									 no average calculation (0)  | 
| 
									 Default  | 
									 no average calculation (0)  | 
| 
									 Max. Value  | 
									 no average calculation (0)  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Rw  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  | 
| 
									 Enum Value  | 
									 Description  | 
|---|---|
| 
									 7 (0x07)  | 
									 128 samples  | 
| 
									 6 (0x06)  | 
									 64 samples  | 
| 
									 5 (0x05)  | 
									 32 samples  | 
| 
									 4 (0x04)  | 
									 16 samples  | 
| 
									 3 (0x03)  | 
									 8 samples  | 
| 
									 2 (0x02)  | 
									 4 samples  | 
| 
									 1 (0x01)  | 
									 2 samples  | 
| 
									 0 (0x00)  | 
									 no average calculation  |