C24D:x Ch A SAFEDRIVEFEEDBACK Secondary Feedback Diag Data
| Description | Value | 
|---|---|
| Index | 0xC24D (Device) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 2 (0x02) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information