C142:x Ch A SAFEDRIVEFEEDBACK Primary Feedback Referencing Settings
|
Description |
Value |
|---|---|
|
Index |
0xC142 (Device) |
|
Subindex |
0x00 |
|
Datatype |
UINT8 |
|
Min. Value |
|
|
Default |
24 (0x18) |
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |
Further Information
- C142:01 Operation Mode
- C142:11 Reference SafePostion Singleturn
- C142:12 Reference SafePosition Multiturn
- C142:13 Speed at Reference Position
- C142:14 Maximum Singleturn Referenced SafePosition
- C142:15 Maximum Multiturn Referenced SafePosition
- C142:16 Minimum Singleturn Referenced SafePosition
- C142:17 Minimum Multiturn Referenced SafePosition
- C142:18 Deviation Startup Position