C141:05 Average Calculation Velocity
|
Description |
Value |
|---|---|
|
Index |
0xC141 (Device) |
|
Subindex |
0x05 |
|
Datatype |
ENUM (UINT4) |
|
Min. Value |
no average calculation (0) |
|
Default |
no average calculation (0) |
|
Max. Value |
no average calculation (0) |
|
Unit |
|
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
7 (0x07) |
128 samples |
|
6 (0x06) |
64 samples |
|
5 (0x05) |
32 samples |
|
4 (0x04) |
16 samples |
|
3 (0x03) |
8 samples |
|
2 (0x02) |
4 samples |
|
1 (0x01) |
2 samples |
|
0 (0x00) |
no average calculation |