C140:11 Encoder Direction Shift
| Description | Value | 
|---|---|
| Index | 0xC140 (Device) | 
| Subindex | 0x11 | 
| Datatype | BIT5 | 
| Min. Value | 0x00 | 
| Default | 0x00 | 
| Max. Value | 0x0F | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |