C140:01 Average Calculation Acceleration
| Description | Value | 
|---|---|
| Index | 0xC140 (Device) | 
| Subindex | 0x01 | 
| Datatype | ENUM (UINT4) | 
| Min. Value | no average calculation (0) | 
| Default | no average calculation (0) | 
| Max. Value | no average calculation (0) | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 7 (0x07) | 128 samples | 
| 6 (0x06) | 64 samples | 
| 5 (0x05) | 32 samples | 
| 4 (0x04) | 16 samples | 
| 3 (0x03) | 8 samples | 
| 2 (0x02) | 4 samples | 
| 1 (0x01) | 2 samples | 
| 0 (0x00) | no average calculation |