C018:01 Active
| Description | Value | 
|---|---|
| Index | 0xC018 (Device) | 
| Subindex | 0x01 | 
| Datatype | BOOL | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |