32D2:0E Voltage 3
Voltage sampling point 4 of the V(f) curve of the motor.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32D2 (Ch A) | 
| Subindex | 0x0E | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | V | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |