32C3:03 Voltage offset and gain adjustment
This object might be used to adjust the gain and the offset at standstill of the u/f-curve at the same time.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C3 (Ch A) | 
| Subindex | 0x03 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 100.0 | 
| Unit | V | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | Receive | 
| Revision | All |