6076 Motor standstill force
This object indicates the motor standstill torque (M0)/force (Fc). If an electronic datasheet of the motor is available "Standstill current" (I0) will be multiplied by the torque constant (Kt)/(Kf). The value is scaled to mNm/mN.
| Description | Value | 
|---|---|
| Index | 0x6076 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT32 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 4294967295 (0xFFFFFFFF) | 
| Unit | mN | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |