32CA:02 Order code
This object indicates the connected motor type.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CA (Ch A) | 
| Subindex | 0x02 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |