32C2:02 Current 2
A current between standstill and peak current should be parameterized here. This current can be read from the electronic datasheet of the motor, if available (5th current).
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C2 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 10000.0 | 
| Unit | A | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |