32C1:06 Actual motor temperature
This object provides the measured motor winding temperature. It is usually acquired via the motor internal temperature sensor.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C1 (Ch A) | 
| Subindex | 0x06 | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | °C | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |