32C1:05 Motor I2T limitation active
This internal state indicates a current reduction due to the thermal motor model.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C1 (Ch A) | 
| Subindex | 0x05 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | limit_active | 
| 0 (0x00) | limit_off |