32C0:0F Motor temperature sensor connection

This object configures the motor temperature sensor type.

Description

Value

Index

MotorSlot: 0x32C0 (Ch A)

Subindex

0x0F

Datatype

ENUM (INT16)

Min. Value

 

Default

No_motor_temperature_switch_or_sensor (0)

Max. Value

 

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All

Enum Value

Description

3 (0x03)

Via_feedback_process_data_scaled_in_0_1K

2 (0x02)

Via_motor_cable_and_characteristic_table

1 (0x01)

Via_feedback_process_data_and_characteristic_table

0 (0x00)

No_motor_temperature_switch_or_sensor