6075 Motor standstill current
This object indicates the motor standstill current (I0). If an electronic datasheet is available "Standstill current" will be read and scaled to mA.
| Description | Value | 
|---|---|
| Index | 0x6075 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT32 | 
| Min. Value | 0 | 
| Default | 0 | 
| Max. Value | 4294967295 (0xFFFFFFFF) | 
| Unit | mA | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |