32DF LinearMotor control mode
This object configures the control mode.
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 MotorSlot: 0x32DF (Ch A)  | 
| 
									 Subindex  | 
									 0x00  | 
| 
									 Datatype  | 
									 ENUM (UINT16)  | 
| 
									 Min. Value  | 
									 
  | 
| 
									 Default  | 
									 LinSm_field_oriented_control_with_feedback (0)  | 
| 
									 Max. Value  | 
									 
  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Rw  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  | 
| 
									 Enum Value  | 
									 Description  | 
|---|---|
| 
									 0 (0x00)  | 
									 LinSm_field_oriented_control_with_feedback  |