32D3:0A Active fading out end velocity
This cogging compensation is completely faded out at this speed.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32D3 (Ch A) |
|
Subindex |
0x0A |
|
Datatype |
REAL32 |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
mm/s |
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
|
|
Revision |
All |