32D3:01 Control
ToDo
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32D3 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | ENUM (INT16) | 
| Min. Value | 
 | 
| Default | LinMotCoggingComp_off (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | LinMotCoggingComp_on | 
| 0 (0x00) | LinMotCoggingComp_off |