32CE:06 Static current vector: Test sequence moving distance per pole pair
This object configures the static current vector moving distance per pole pair for the test movement.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CE (Ch A) | 
| Subindex | 0x06 | 
| Datatype | UINT16 | 
| Min. Value | 0 | 
| Default | 90 (0x005A) | 
| Max. Value | 360 (0x0168) | 
| Unit | ° | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |