32C8:05 Reaction
This object configures the reaction in case reaching the thermal motor utilization error limit.
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 MotorSlot: 0x32C8 (Ch A)  | 
| 
									 Subindex  | 
									 0x05  | 
| 
									 Datatype  | 
									 ENUM (INT16)  | 
| 
									 Min. Value  | 
									 
  | 
| 
									 Default  | 
									 No_Reaction (0)  | 
| 
									 Max. Value  | 
									 
  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Rw  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  | 
| 
									 Enum Value  | 
									 Description  | 
|---|---|
| 
									 2 (0x02)  | 
									 Reduction  | 
| 
									 1 (0x01)  | 
									 Shut_down_on_error_level  | 
| 
									 0 (0x00)  | 
									 No_Reaction  |