32C8:02 Winding thermal time constant
This object configures the time constant of the copper winding only. If an electronic datasheet is available take "Time constant i2T".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C8 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 20.0 | 
| Max. Value | 3600.0 | 
| Unit | s | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |