32C7:07 Temperature 6
Temperature sampling point 7 of the R(T) curve of the motor.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C7 (Ch A) | 
| Subindex | 0x07 | 
| Datatype | REAL32 | 
| Min. Value | -250.0 | 
| Default | 0.0 | 
| Max. Value | 250.0 | 
| Unit | °C | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |