32C7:x LinearMotor temperature sensor characteristic
This object describes the R(T) curve of the motor winding temperature sensor.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C7 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 21 (0x15) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information
- 32C7:01 Temperature 0
- 32C7:02 Temperature 1
- 32C7:03 Temperature 2
- 32C7:04 Temperature 3
- 32C7:05 Temperature 4
- 32C7:06 Temperature 5
- 32C7:07 Temperature 6
- 32C7:08 Temperature 7
- 32C7:09 Temperature 8
- 32C7:0A Temperature 9
- 32C7:0B Resistance 0
- 32C7:0C Resistance 1
- 32C7:0D Resistance 2
- 32C7:0E Resistance 3
- 32C7:0F Resistance 4
- 32C7:10 Resistance 5
- 32C7:11 Resistance 6
- 32C7:12 Resistance 7
- 32C7:13 Resistance 8
- 32C7:14 Resistance 9
- 32C7:15 Temperature Sensor Id