32C6:02 Voltage threshold
The BEMF level for detecting a commutation error is 'Motor nominal voltage' (0x32C0:03) multiplied by 'Voltage threshold'
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C6 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.1 | 
| Max. Value | 2.0 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |