32C6:x LinearMotor commutation monitoring parameters
This object contains parameters to configure the Motor commutation monitoring
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C6 (Ch A) | 
| Subindex | 0x00 | 
| Datatype | UINT8 | 
| Min. Value | 
 | 
| Default | 2 (0x02) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All | 
Further Information