32C2:09 Coeff A3
Third coefficient of polynomial third order.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C2 (Ch A) | 
| Subindex | 0x09 | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |