32C0:17 Motor peak force
This object configures the motor peak torque. If the electronic datasheet of the motor is available take "Max Force".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x17 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | N | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |