32C0:16 Commutation offset source
This object configures the memory source of the "Offset position actual value".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x16 | 
| Datatype | ENUM (UINT16) | 
| Min. Value | 
 | 
| Default | feedback_module (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 2 (0x02) | execute_static_current_vector_command | 
| 1 (0x01) | motor_parameter_commutation_offset | 
| 0 (0x00) | feedback_module |