32C0:06 Winding resistance R
This object configures the winding resistance R (phase to phase at 20°C). If the electronic datasheet is available take "Winding resistance Ph-Ph 20°C".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x06 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | Ohm | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |