32C0:05 Motor max voltage
This object configures the motor max voltage. If the electronic datasheet is available take "Max voltage".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x05 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | V | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |