32C0:01 Configured motor type
This object indicates the configured motor type.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x01 | 
| Datatype | VISIBLE_STRING | 
| Min. Value | 
 | 
| Default | not set | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |