32D1:05 Max field weakening current
This object shows the maximal field weakening current.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32D1 (Ch A) | 
| Subindex | 0x05 | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 0,01 A | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | 
 | 
| Revision | All |