32D0:08 Emf observer: Threshold speed disable FOC
This object configures the speed threshold at which the field oriented control is disabled.
|
Description |
Value |
|---|---|
|
Index |
MotorSlot: 0x32D0 (Ch A) |
|
Subindex |
0x08 |
|
Datatype |
UINT32 |
|
Min. Value |
|
|
Default |
2000 (0x000007D0) |
|
Max. Value |
|
|
Unit |
rpm |
|
Access / EtherCAT-State |
Rw |
|
PDO Mapping |
|
|
Revision |
All |