32CE:07 Static current vector: Velocity per pole pair
This object configures the static current vector velocity per pole pair for the test movement.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CE (Ch A) | 
| Subindex | 0x07 | 
| Datatype | UINT16 | 
| Min. Value | 6 (0x0006) | 
| Default | 30 (0x001E) | 
| Max. Value | 3600 (0x0E10) | 
| Unit | °/s | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |