32CE:05 Static current vector: Initial moving distance per pole pair
This object configures the static current vector moving distance per pole pair before commutation offset calibration.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CE (Ch A) | 
| Subindex | 0x05 | 
| Datatype | INT32 | 
| Min. Value | -36000 (0xFFFF7360) | 
| Default | 90 (0x0000005A) | 
| Max. Value | 36000 (0x00008CA0) | 
| Unit | ° | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |