32CE:01 Static current vector: Method
This object configures the static current vector method.
| 
									 Description  | 
									 Value  | 
|---|---|
| 
									 Index  | 
									 MotorSlot: 0x32CE (Ch A)  | 
| 
									 Subindex  | 
									 0x01  | 
| 
									 Datatype  | 
									 ENUM (INT16)  | 
| 
									 Min. Value  | 
									 Measure_offset_with_free_movement_check_and_feedback_direction_check (0)  | 
| 
									 Default  | 
									 Measure_offset_with_free_movement_check_and_feedback_direction_check (0)  | 
| 
									 Max. Value  | 
									 Calibrate_offset_simple (4)  | 
| 
									 Unit  | 
									 
  | 
| 
									 Access / EtherCAT-State  | 
									 Rw  | 
| 
									 PDO Mapping  | 
									 
  | 
| 
									 Revision  | 
									 All  | 
| 
									 Enum Value  | 
									 Description  | 
|---|---|
| 
									 4 (0x04)  | 
									 Calibrate_offset_simple  | 
| 
									 3 (0x03)  | 
									 Calibrate_offset_with_free_movement_check_and_feedback_direction_check  | 
| 
									 2 (0x02)  | 
									 Measure_offset_simple  | 
| 
									 1 (0x01)  | 
									 Check_feedback_direction_and_relative_offset  | 
| 
									 0 (0x00)  | 
									 Measure_offset_with_free_movement_check_and_feedback_direction_check  |