32CD:01 Command
With this command object the commutation offset can be measured and feedback checks can be performed.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CD (Ch A) | 
| Subindex | 0x01 | 
| Datatype | OCTET_STRING | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |