32CB:0C Cogging compensation Coef 1 r
ToDo
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32CB (Ch A) | 
| Subindex | 0x0C | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | Nm | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |