32C7:15 Temperature Sensor Id
Id of the temperature sensor.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C7 (Ch A) | 
| Subindex | 0x15 | 
| Datatype | ENUM (INT32) | 
| Min. Value | 
 | 
| Default | TemperatureSensorId_NotDefined (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 4 (0x04) | TemperatureSensorId_KTY_83_110 | 
| 3 (0x03) | TemperatureSensorId_PT100 | 
| 2 (0x02) | TemperatureSensorId_PT1000 | 
| 1 (0x01) | TemperatureSensorId_KTY_84_130 | 
| 0 (0x00) | TemperatureSensorId_NotDefined |