32C1:0B Actual commutation offset
This object displays the actual motor commutation offset. Beckhoff motors use the default value (0°).
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C1 (Ch A) | 
| Subindex | 0x0B | 
| Datatype | UINT16 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | x * (360/65536)° | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |