32C1:02 Thermal motor utilization
This object is to indicate the actual motor utilization.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C1 (Ch A) | 
| Subindex | 0x02 | 
| Datatype | REAL32 | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | % | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All |