32C0:0F Motor temperature sensor connection
This object configures the motor temperature sensor type.
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x0F | 
| Datatype | ENUM (INT16) | 
| Min. Value | 
 | 
| Default | No_motor_temperature_switch_or_sensor (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 3 (0x03) | Via_feedback_process_data_scaled_in_0_1K | 
| 2 (0x02) | Via_motor_cable_and_characteristic_table | 
| 1 (0x01) | Via_feedback_process_data_and_characteristic_table | 
| 0 (0x00) | No_motor_temperature_switch_or_sensor |