32C0:0B Motor moment of inertia
This object configures the inertia of rotor including brake and encoder. If the electronic datasheet is available take "J motor with brake".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x0B | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | kg m^2 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |