32C0:07 Winding inductance Ld
This object configures the direct axis winding inductance Ld (phase to phase). If the electronic datasheet is available take "Ld Ph-Ph".
| Description | Value | 
|---|---|
| Index | MotorSlot: 0x32C0 (Ch A) | 
| Subindex | 0x07 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.0 | 
| Max. Value | 
 | 
| Unit | H | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |