32E0:08 Simulation mode
This object indicates the position calculation mode depending on motor and control mode settings.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32E0 (Ch A) | 
| Subindex | 0x08 | 
| Datatype | ENUM (UINT16) | 
| Min. Value | 
 | 
| Default | 
 | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Ro | 
| PDO Mapping | Transmit / Dynamic Transmit | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | Calc_position_from_estimated_commutation_angle | 
| 0 (0x00) | Calc_position_from_velocity_command_value |