32EF:10 Reference signal latch value
This object contains not mappable BiSSc encoder parameters.
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x10 | 
| Datatype | REAL32 | 
| Min. Value | 0.0 | 
| Default | 0.5 | 
| Max. Value | 5.0 | 
| Unit | V | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All |