32EF:0A Cosine gain

This object contains not mappable BiSSc encoder parameters.

Description

Value

Index

PrimaryFeedbackSlot: 0x32EF (Ch A)
SecondaryFeedbackSlot: 0x330F (Ch A)

Subindex

0x0A

Datatype

REAL32

Min. Value

0.0

Default

1.0

Max. Value

5.0

Unit

 

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All