32EF:06 Length per signal period
Length of one Sinus/Cosinus or TTL signal period in [pm]
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32EF (Ch A) |
Subindex |
0x06 |
Datatype |
UINT64 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
pm |
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |