32EF:03 Encoder type
Sin/Cos or TTL
| Description | Value | 
|---|---|
| Index | PrimaryFeedbackSlot: 0x32EF (Ch A) | 
| Subindex | 0x03 | 
| Datatype | ENUM (UINT8) | 
| Min. Value | 
 | 
| Default | EncType_SinCos (0) | 
| Max. Value | 
 | 
| Unit | 
 | 
| Access / EtherCAT-State | Rw | 
| PDO Mapping | 
 | 
| Revision | All | 
| Enum Value | Description | 
|---|---|
| 1 (0x01) | EncType_TTL | 
| 0 (0x00) | EncType_SinCos |